Defying cold and corrosion
Robust filter regulators are in demand for compressed air treatment in harsh environments in the process industry. Depending on the need of the customer for materials and ambient temperature, we offer the most suitable filter regulator, whether with a housing with aluminium coating for up to -40°C or in stainless steel for up to -60°C.
Filter regulator LFR- ...-EX4 with aluminium coating can be installed in a control cabinet or directly on automated process valves in the field. It stands out thanks to its high resistance to corrosion and extreme temperatures from -40°C to +80°C. The flow rate is 3400 l/min.
The components of filter regulator PCRP are all made of high-quality stainless steel 316L. The PCRP can be used in areas with extreme temperatures of up to -60°C. It offers a flow rate of 4100 l/min.
Both filter regulators conform to the ATEX requirements for zones 1 and 21, and both series can also be used in safety-related circuits up to SIL 2.
Festo is a global player and an independent family-owned company with headquarters in Esslingen am Neckar, Germany. Festo has set standards in industrial automation technology and technical education ever since its establishment, thereby making a contribution to sustainable development of the environment, the economy and society. The company supplies pneumatic and electrical automation technology to 300,000 customers of factory and process automation in over 35 industries. Digitalization, AI and the LifeTech sector with medical technology and laboratory automation are becoming increasingly important. The products and services are available in 176 countries. With about 20,800 employees in over 250 branch offices in around 60 countries worldwide, Festo achieved a turnover of around €3.81 billion in 2022. Each year around 7% of this turnover is invested in research and development. In this learning company, 1.5 % of turnover is invested in basic and further training. Festo Didactic SE is a leading provider of technical education and training and offers its customers worldwide comprehensive digital and physical learning solutions in the industrial environment.