Compact, customised manifold plates for precise fluid control: Diffusion Bonded Manifolds enable individualised, contamination-free fluidic solutions using an adhesive-free joining process. The technology complements existing standard components and is aimed in particular at applications in medical technology, diagnostics, laboratory automation and food analysis. Lire le communiqué de presse Image Festo SE & Co. KG 2026/02/24 | Globale Diffusion Bonded Manifolds: Precise fluidic ... Compact, customised manifold plates for precise fluid control: Diffusion Bonded Manifolds enable ... Lire le communiqué de presse
Handling the smallest amounts of liquids down to the microlitre range requires high levels of precision and flexibility because of the changing fluid properties of the different media. Pressure-controlled liquid handling systems enable precise, scalable liquid handling. Festo has suitable solutions for these systems, whether for pipetting, dispensing or aspirating. Individual modules are available, such as the smart pipette head DHOP, but as well the complete multi-axis gantry EXCL, which can process several tasks at the same time thanks to... Lire le communiqué de presse Image Festo SE & Co. KG 2022/06/15 | Globale Smart pipetting for safe laboratory processes Handling the smallest amounts of liquids down to the microlitre range requires high levels of ... Lire le communiqué de presse
2024/04/08 | Globale Analytica 2024 April 9th to 12th, 2024 Communiqués de presse (9) Images (34) Voir le dossier de presse Image Festo SE & Co. KG
2022/06/15 | Global Analytica 2022 June 21st to 24th 2022 Communiqués de presse (4) Images (10) Voir le dossier de presse Image Festo SE & Co. KG