Festo is expanding its portfolio to include multilayer manifolds made of plastic (bonded manifolds) in order to be able to offer manufacturers of medical and laboratory equipment solutions from a single source. To this end, Festo is taking over the production systems and processes for manufacturing these complex plastic manifolds from Carville, a leading company in this field. Lire le communiqué de presse Image Festo SE & Co. KG 2024/06/06 | Global Festo Expands its Portfolio with Multilayer ... Festo is expanding its portfolio to include multilayer manifolds made of plastic (bonded manifolds) ... Lire le communiqué de presse
Superconductor technology enables the contactless movement and handling of objects – ideal for high-tech industries such as laboratory automation or biotechnology. At the Hannover Messe, Festo presents a concept for the fully automated filling and weighing of freeze-dry containers in cleanrooms. Thanks to SupraMotion levitation modules and products from the Festo automation portfolio for laboratory applications, the highest standards of cleaning and cleanliness can be met. Lire le communiqué de presse Image Festo SE & Co. KG 2024/04/19 | Globale Superconductor technology: Contactless working in ... Superconductor technology enables the contactless movement and handling of objects – ideal for high ... Lire le communiqué de presse
Controlled Pneumatics is the revolutionary compressed air technology from Festo that is opening up new perspectives for pneumatics. Thanks to this technology, the pressure control of the compact proportional valve terminal VTEP is extremely sensitive, down to less than 1 mbar. This is perfect for applications such as wafer polishing or patch clamping in life science. In addition, Controlled Pneumatics uses high-precision piezo valves to reduce compressed air consumption by up to 50%. Lire le communiqué de presse Image Festo SE & Co. KG 2024/02/05 | Global Pneumatics Makes a Technological Leap with Piezo Controlled Pneumatics is the revolutionary compressed air technology from Festo that is opening up ... Lire le communiqué de presse
For the gas supply of bioreactors and fermenters or for dosing protective gases - the VEMD mass flow controller from Festo delivers maximum control dynamics and costs significantly less than comparable solutions for the control of air, oxygen and inert gases. Lire le communiqué de presse Image Festo SE & Co. KG 2023/11/09 | Global Germany A mass flow controller that is silent, fast and ... For the gas supply of bioreactors and fermenters or for dosing protective gases - the VEMD mass ... Lire le communiqué de presse
2022/06/15 | Globale Analytica 2022 June 21st to 24th 2022 Communiqués de presse (4) Images (10) Voir le dossier de presse Image Festo SE & Co. KG