Digitalisation and artificial intelligence (AI) are megatrends that can also offer great potential for savings in tyre production. Machine learning algorithms can be implemented in a decentralised manner, for example on the edge, i.e. on the actual module to be monitored. An example is Festo AX. This AI software uses these algorithms to detect anomalies on tyre building machines or in curing presses. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/03/17 | Wereldwijd Optimising curing presses with AI Digitalisation and artificial intelligence (AI) are megatrends that can also offer great potential ... Persbericht lezen
Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media flows quickly and reliably up to 230 °C. Its carefully thought-out product design and patented interface enable valve bodies and actuators to be freely combined, with a hot-swap function for quickly exchanging actuator or other spare parts. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/03/17 | Wereldwijd Flexible interfaces in plant engineering Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media ... Persbericht lezen
2023/03/17 | Global Tire Technology Expo 2023 March 21 to 23, 2023 Persberichten (3) Afbeeldingen (8) Persmap bekijken Afbeelding Festo SE & Co. KG
2022/05/17 | Global Tire Technology Expo 2022 May 18th to 20th, 2022 Persberichten (3) Afbeeldingen (10) Persmap bekijken Afbeelding Festo SE & Co. KG