2020/01/21
ID: 2552

Compact, versatile powerhouse

Media separated solenoid valve VYKA from Festo

The media separated solenoid valve VYKA from Festo is suitable for use as a dosing valve for contactless dispensing or as a control valve for continuous flow applications. With a width of just 7 mm, this compact powerhouse doses small quantities very precisely.

The media separated solenoid valve VYKA from Festo allows the precise dispensing of fluids and the control of liquid flows in manifold duct plates for continuous flow applications. The excellent performance of the liquid valve makes it a suitable choice not only for laboratory applications, but also in the perfume and flavour industries as well as for packaging contact lenses.

 

Thanks to a separating diaphragm made of high-performance polymers FPM and FFPM, the solenoid valve VYKA is also suitable for aggressive media. The low internal volume makes the valve easy to clean. The combination with FDA listed materials makes the VYKA ideal for highly sensitive applications. The current control ensures the switching behaviour is highly reproducible. The holding current reduction of the plug-in electronics prevents sensitive media from heating up.

About Festo:

Festo is a global player and an independent family-owned company with headquarters in Esslingen am Neckar, Germany. The company supplies pneumatic and electrical automation technology to 300,000 customers of factory and process automation in over 35 industries. The products and services are available in 176 countries. With about 21,000 employees in over 250 branch offices in 61 countries worldwide, Festo achieved a turnover of around €3.07 billion in 2019. Each year around 8% of this turnover is invested in research and development. 

In this learning company, 1.5% of turnover is invested in basic and further training. Yet training services are not only provided for Festo’s own staff – Festo Didactic SE also supplies basic and further training programmes in the field of automation technology for customers, students and trainees.

© Festo SE & Co. KG
VYKA
The media separated solenoid valve VYKA allows the precise dispensing of fluids and the control of liquid flows in manifold duct plates.

Pessoa de contacto

Downloads

Partilhar comunicados de imprensa