© Festo SE & Co. KG
2023/11/28
|
Canadá, Estados Unidos
Festo Announces the Launch of Electeo: A New Web-Based Electronics Training ...
Electeo is built to streamline electronics skills development in universities, vocational and technical ...
Leer nota de prensa
Electeo is built to streamline electronics skills development in universities, vocational and technical schools  Turnkey for achieving a modern electronics lab with digital tools Compatible with a wide range of devices and operating systems Supports electronics concepts in mechatronics, automation, and instrumentation and control, plus more.
Electeo
A New Web-Based Electronics Training System
© Festo SE & Co. KG
2023/12/06
|
Canadá, Estados Unidos
Festo Introduces a Flat Parallel Gripper for Space-Constrained Applications
From recently completed production lines, Festo introduces the HPPF, an innovative flat parallel gripper that ...
Leer nota de prensa
From recently completed production lines, Festo introduces the HPPF, an innovative flat parallel gripper that ranges in height from 19 mm to 41 mm among its four sizes: 8, 12, 16, and 20. The stroke ranges from a narrow 8 mm to a wide 80 mm, and gripping forces span from 60 N to 377 N. HPPF flat parallel grippers are ideal in space-constrained applications for small parts and electronics assembly, including batteries due to low copper, zinc, and nickel ...
© Festo SE & Co. KG
2023/11/15
|
Canadá, Estados Unidos
Festo Introduces the Company’s Most Compact Parallel, Angled, and Radial ...
From recently completed production lines, Festo introduces a new generation of competitively priced compact ...
Leer nota de prensa
From recently completed production lines, Festo introduces a new generation of competitively priced compact grippers that offer a host of advantages for precision electronics and small part assembly. The DHPC parallel gripper offers ≤ 0.01 mm repetition accuracy, while the DHWC angle and DHRC radial gripper variants offer ≤ 0.2 mm accuracy. The DHPC, DHWC, and DHRC are interchangeable with competitive grippers. They provide the added benefits of ...
© Festo SE & Co. KG
DHPC
The DHPC is interchangeable with competitive grippers and offers the added benefits of smaller size, higher grip force, long service life, and improved precision.
© Festo SE & Co. KG
2023/11/02
|
Canadá, México, Estados Unidos
The Festo Power Up Initiative Aims to Transform Food and Beverage Machine ...
The Festo Power Up initiative for food and beverage machine builders aims to spur the efficient adoption of ...
Leer nota de prensa
The Festo Power Up initiative for food and beverage machine builders aims to spur the efficient adoption of electric automation and in the process support the development of the next generation of compact, flexible, energy efficient, and data-rich machines.
CMMT-MP
The new Festo multi-protocol servo drive line CMMT-MP from 300W to 6KW (9 and 12KW by the end of the year) are in stock and ready for shipment. Engineers simply log onto the drive and configure it for EtherNET/IP, EtherCAT, PROFIBUS, or Modbus.
Festo Automation Platform (AP
The Festo Automation Platform (AP) provides the utmost in topology flexibility. All the distributed and decentralized I/O are under one point of integration and a single IP address.
Español translation unavailable for Festo Didactic Appoints Daniel Rodriguez as Sales Director for North America.
Español translation unavailable for Festo at CMTS 2023: Presenting best-in-class automation solutions for small tasks, big jobs.