Image
Owner
Festo SE & Co. KG
ID: 5251

Festo Extends Electric Motion into IP69K Applications

These new servo motion solutions give machine builders a viable alternative to pneumatics in hygienic applications

Clean-in-place procedures – using caustic cleaning chemicals, high-pressure washdown, and repeated cycles – have traditionally forced machine builders to protect electric motion components with enclosures in hygienic applications, adding complexity to machine design.

Festo addresses this engineering challenge by introducing the EPRF stainless-steel electric cylinders and EMMH-AS stainless-steel servo motors. In combination, these new electric cylinders and motors, along with Festo’s CMMT-AS multiprotocol servo drives, provide a seamless IP69K electric motion solution that features easy integration with Rockwell, Siemens, Beckhoff, and Festo PLCs and motion controllers.

Festo servo drives, cylinders, and motors open the door to electric motion in demanding washdown environments such as food, beverage, and pharmaceutical. Additionally, Festo smart tools for simulating, sizing, and configuring pneumatic and electric systems lower machine builder and system integrator engineering overhead by simplifying specification, integration, and commissioning.

EPRF electric cylinder and EMMH-AS stainless-steel servo motor

The EPRF IP69K ball-screw electric cylinder combines 316L stainless steel, dual seals, and NSF-H1 food-safe grease to perform in harsh environments. Key design features for hygienic operation include smooth surfaces, rounded contours, and fasteners that fit flush to seal out contaminants.

The cylinders deliver feed forces up to 2,810 lbf (12.5 kN), speeds up to 3.3 ft/s (1 m/s), and stroke lengths up to 3.3 ft (1 m). Festo offers the EPRF in five sizes, with multiple ball-screw pitches available depending on size. For packaging machines that handle multiple product formats, the EPRF provides programmable positioning, giving machine builders greater flexibility than fixed-stroke pneumatic motion.

The IP69K EMMH-AS servo motor mirrors the cylinder by featuring 316L stainless steel and food-safe seals. This motor has an integrated pressure-equalization system that prevents moisture from entering the motor during thermal cycling. A multi-turn absolute encoder eliminates homing, reducing startup time and simplifying commissioning. These motors are offered in four different sizes. The availability of 32 different motor variants gives machine builders and system integrators the opportunity to specify the motor that best fits their needs.

EMMH-AS motors and hygienic motor cables are stocked in Mason, Ohio, for shipment within one business day. Sample units of EPRF cylinders are readily available, while made-to-order EPRF cylinders and custom configuration production units are typically available in four to six weeks through Festo’s global manufacturing network. Global availability and predictable lead times support machine builder and system integrator production schedules and ensure a robust supply chain.

For additional information on the Festo IP69K EPRF electric cylinder and EMMH-AS servo motor, visit www.festo.com, or contact a Festo sales representative or distributor.

EPRF IP69K electric cylinde
The EPRF IP69K electric cylinder features 316L stainless steel housing, TPE-U dual seals, and six different mounting options.
EMMH-AS motor
The EMMH-AS motor highlights include 316L stainless steel housing, TPU, VMQ, and HNBR dual-lip seals, a smooth or optional keyway shaft, and optional holding brake. Four sizes and thirty-two variants are available.
EPRF electric cylinder with EMMH-AS motor axially mounted.
EPRF electric cylinder with EMMH-AS motor axially mounted.
EPRF electric cylinder with EMMH-AS motor parallel mounted
EPRF electric cylinder with EMMH-AS motor parallel mounted