© Festo Didactic
Festo LX
Festo LX: Individual and mobile learning. The digital learning portal is based on multimedia learning nuggets.
© Festo Didactic
BionicFlower
Using Bionics4Education to arouse enthusiasm for technical professions in children and young people: This includes, for example, building the BionicFlower, a robotic flower inspired by the plant world. 
© Festo SE & Co. KG
2022/05/24
|
Globale
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
Lire le communiqué de presse
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.
© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2022/01/24
|
Globale
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
Lire le communiqué de presse
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...
© Festo SE & Co. KG
CMSH positioner
The new 2-wire positioner CMSH with HART communication from Festo.
© Festo SE & Co. KG
CMSH positioner on quarter turn actuator with VTOP
Easy and safe installation of the CMSH on the actuator with VTOP with integrated air supply to VDE/VDI 3847-2. This eliminates the need for external piping and significantly reduces the susceptibility to leakages.
French translation unavailable for Jetzt am virtuellen Bildungskongress teilnehmen.
French translation unavailable for Virtueller Bildungskongress.