Mondelez_Image 3
Thanks to Festo electric drives, a variety of flavour mixes can be achieved without difficulty.
Mondelez_Image 2
Dual Festo ELGA timing belt shafts and ESBF electric cylinders direct the filling conveyor in the correct direction to fill the pallet bins evenly.
Mondelez_Image 1
Bob Aerts (Engineering Mondelez) together with Johan De Pauw (Sales Engineer from Festo) at the new filling system.
© Festo SE & Co. KG
2023/11/14
|
Irlande, Grande-Bretagne
New electric parallel gripper from Festo
Modern manufacturing requires handling solutions capable of managing product diversity, shorter product life ...
Lire le communiqué de presse
Modern manufacturing requires handling solutions capable of managing product diversity, shorter product life cycles and growing levels of product customisation. The HEPP electric gripper from Festo addresses this need for greater flexibility in the gripping of multiple workpieces with adaptable stroke lengths and gripping forces.
© Festo SE & Co. KG
HEPP electric parallell gripper
Compact, simple, precise: the powerful HEPP electric gripper from Festo.
2023/10/26
|
Irlande, Grande-Bretagne
Festo pneumatics expertise helps Cerulean achieve 90% energy efficiency ...
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. ...
Lire le communiqué de presse
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. So, when packaging machinery specialist Cerulean decided to redesign its highly successful FPS-1 tube packer, high energy efficiency and reduced total cost of ownership (TCO) became key design requirements.
Cerulean 2
Energy consumption comparison: new FPS120s tube packer (average consumption 7.90 l/min) versus old FPS-1 model (94.89 l/min)
Cerulean 1
The new, energy efficient Cerulean FPS120s tube packing machine
2023/10/11
|
Belgique, Irlande, Pays-Bas, Grande-Bretagne
New CMMT-ST from Festo offers big savings
Machine builders no longer need to choose between a stepper or servo drive, thanks to the CMMT-ST from Festo. ...
Lire le communiqué de presse
Machine builders no longer need to choose between a stepper or servo drive, thanks to the CMMT-ST from Festo. This new extra low voltage servo drive is capable of open or closed loop positioning, which effectively bridges the gap between stepper and servo drives. This means the user can tailor the CMMT-ST to suit the needs of the application and reap the benefits of both control formats.
CMMT-ST
Stepper or Servo? The new CMMT-ST from Festo gives the best of both worlds