© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2022/01/24
|
ワールドワイド
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
プレスリリースを閲覧する
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...
© Festo SE & Co. KG
CMSH positioner
The new 2-wire positioner CMSH with HART communication from Festo.
© Festo SE & Co. KG
CMSH positioner on quarter turn actuator with VTOP
Easy and safe installation of the CMSH on the actuator with VTOP with integrated air supply to VDE/VDI 3847-2. This eliminates the need for external piping and significantly reduces the susceptibility to leakages.
VEMD: proportional control valve pic 2
Extremely high control dynamics: the VEMD proportional flow control valve is ideal for regulating gas flows in ventilation treatment.
VEMD: proportional control valve
The new VEMD proportional flow control valve from Festo offers extremely high control dynamics combined with minimal space and power consumption requirements.  
© Festo SE & Co. KG
2021/05/25
|
ワールドワイド
The fast way to a safe insulin pen
Diabetes is on the rise worldwide with around 10 million people being diagnosed with the disease every year. ...
プレスリリースを閲覧する
Diabetes is on the rise worldwide with around 10 million people being diagnosed with the disease every year. This pushes up the demand for insulin pens for self-injection. Syntegon's Danish subsidiary has developed an automated system for assembling these pens using the Festo automation platform.
© Syntegon
Ulrik Keldke, Syntegon
Ulrik Keldke, Head of Syntegon's engineering department in Sandved: "What we appreciate about the Festo servo press kit is the ease of commissioning." (Photo: Syntegon)
© Syntegon
Michael Andersen, Syntegon
Michael Andersen, Sales Director of Syntegon Technology Sandved in Denmark: "The servo press kit from Festo supports us in the 'flying format change' project." (Photo: Syntegon)