Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media flows quickly and reliably up to 230 °C. Its carefully thought-out product design and patented interface enable valve bodies and actuators to be freely combined, with a hot-swap function for quickly exchanging actuator or other spare parts. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/03/17 | Wereldwijd Flexible interfaces in plant engineering Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media ... Persbericht lezen
Every day, sensors in production plants collect huge amounts of data. However, companies seldom realise how valuable the correct evaluation of large amounts of data is. This creates data graves whose potential remains undiscovered. The Heubach Group had a similar experience. However, with Festo AX artificial intelligence, it was proven that benefits for maintenance, engineering and productivity can be achieved from central PID data. Persbericht lezen Afbeelding Festo SE & Co. KG 2022/08/18 | Wereldwijd Artificial intelligence lifts data treasures Every day, sensors in production plants collect huge amounts of data. However, companies seldom ... Persbericht lezen
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time. Persbericht lezen Afbeelding Festo SE & Co. KG 2022/05/24 | Wereldwijd Piping is now a thing of the past The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs ... Persbericht lezen
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear and rotary movements. Its 2-wire technology supports HART communication and condition monitoring... Persbericht lezen Afbeelding Festo SE & Co. KG 2021/03/23 | Wereldwijd Positioning and SIL: what goes together, grows ... Dosing, mixing, filling – the number of control applications in the process industries is steadily ... Persbericht lezen
2024/06/06 | Wereldwijd Achema 2024 Persberichten (8) Afbeeldingen (24) Persmap bekijken Afbeelding Festo SE & Co. KG
2022/08/12 | Global Achema 2022 22 to 26 August 2022 - Festo in Hall 8 Booth C38 Persberichten (5) Afbeeldingen (22) Persmap bekijken Afbeelding Festo SE & Co. KG