Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media flows quickly and reliably up to 230 °C. Its carefully thought-out product design and patented interface enable valve bodies and actuators to be freely combined, with a hot-swap function for quickly exchanging actuator or other spare parts. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/03/17 | Wereldwijd Flexible interfaces in plant engineering Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media ... Persbericht lezen
The patented Nereda process from Royal HaskoningDHV offers wastewater treatment plants that take up 75% less space than conventional plants, require just 50% of the energy and are also odour-free, while delivering excellent purification performance. Pneumatic automation technology from Festo ensures reliable and exact process sequences, while experts from Festo provide support with planning the plant. Persbericht lezen Afbeelding Festo SE & Co. KG 2020/09/22 | Wereldwijd Nereda® technology for footprint and energy ... The patented Nereda process from Royal HaskoningDHV offers wastewater treatment plants that take up ... Persbericht lezen
Highly flexible and modular production plants with decentralised automation enable the process industry to react to fluctuations in demand. This is the case in water treatment, in the pharmaceutical, fine chemical and food industries and also in energy generation. Decentralised controllers from Festo are perfect for this. Festo developed the PA-Toolkit for programming these controllers to enable simple application engineering in line with the “Module Type Package” (MTP) from Namur and ZVEI. Persbericht lezen Afbeelding Festo SE & Co. KG 2020/07/20 | Global Simplified integration into control systems Highly flexible and modular production plants with decentralised automation enable the process ... Persbericht lezen