© Festo SE & Co. KG
CMMT_EMMT
Servo drive system with CMMT-AS controller and EMMT-AS motor.
© Festo SE & Co. KG
Portable oxygen system device
Increasing the quality of life in mobile applications with inaudible switching noises thanks to the quiet piezo technology.
© Festo SE & Co. KG
Configurator for process valve units 2
Get the right solution quickly and easily with the configurator for process valve units.
© Festo SE & Co. KG
Configurator for process valve units 1
Get the right solution quickly and easily with the configurator for process valve units.
© Festo SE & Co. KG
VTUG plug-in Valve terminal
Optimised for control cabinet installation and to save space: the VTUG with plug-in.
© Festo SE & Co. KG
CPX-E Automation system 2
The modular CPX-E automation system.
© Festo SE & Co. KG
Control cabinet solutions
Greater flexibility inside the control cabinet with CPX-E and VTUG.
© Festo SE & Co. KG
Display Motion Terminal in PA
With the Motion Terminal, different pressure levels can be used for opening and closing process valves. This can drastically decrease compressed air consumption.
Festo 数字控制终端VTEM,引领气动技术的数字化时代。
© Festo SE & Co. KG
Festo Motion Terminal VTEM 1
Game changer in automation: the Festo Motion Terminal. Thanks to fast activation of new functions via apps, machine developers can create a basic machine type and then, depending on which apps are selected, equip it with different functions and...
© Festo SE & Co. KG
SupraSensor_2
Only the weighing pan carrying the item hovers over the table top – without the danger of cross-contamination via the workplace surface or tools.