© Festo SE & Co. KG
Pulse valve VSVA
Due to the pulsating blowing, the blowing impulse is stronger than with continuous air flow. By suspending the blowing process, up to 80 percent energy is saved.
© Festo SE & Co. KG
Title photo VTEM
Pressure sensors in the digital valve terminal VTEM provide information on leakage conditions. This data is evaluated and interpreted in order to recommend planned maintenance cycles for the system to the customer in good time.
© Festo Didactic
Learning systems
Mechatronic learning systems and training programs: decades of experience from Festo Didactic
© Festo Didactic
Festo LX
Festo LX: Individual and mobile learning. The digital learning portal is based on multimedia learning nuggets.
© Festo Didactic
BionicFlower
Using Bionics4Education to arouse enthusiasm for technical professions in children and young people: This includes, for example, building the BionicFlower, a robotic flower inspired by the plant world. 
© Festo SE & Co. KG
2022/05/24
|
Global
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
Ler comunicados de imprensa
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.
© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2022/01/24
|
Global
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
Ler comunicados de imprensa
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...