Compact, custom distribution plates for precise fluid control: Diffusion bonded manifolds enable tailored, contamination-free fluidic solutions through an adhesive-free joining process. The technology complements existing standard components and is aimed especially at applications in medical technology, diagnostics, laboratory automation and food analysis. Read press release Image Festo SE & Co. KG 02/24/2026 | Global Diffusion Bonded Manifolds: Precise Fluidic ... Compact, custom distribution plates for precise fluid control: Diffusion bonded manifolds enable ... Read press release
Highly flexible and modular production plants with decentralised automation enable the process industry to react to fluctuations in demand. This is the case in water treatment, in the pharmaceutical, fine chemical and food industries and also in energy generation. Decentralised controllers from Festo are perfect for this. Festo developed the PA-Toolkit for programming these controllers to enable simple application engineering in line with the “Module Type Package” (MTP) from Namur and ZVEI. Read press release Image Festo SE & Co. KG 2020/07/20 | Global Simplified integration into control systems Highly flexible and modular production plants with decentralised automation enable the process ... Read press release