© Festo SE & Co. KG
2022/05/24
|
Global
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
Read press release
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.
© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2021/03/23
|
Global
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
Read press release
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...
© Festo SE & Co. KG
CMSH positioner
The new 2-wire positioner CMSH with HART communication from Festo.
© Festo SE & Co. KG
CMSH positioner on quarter turn actuator with VTOP
Easy and safe installation of the CMSH on the actuator with VTOP with integrated air supply to VDE/VDI 3847-2. This eliminates the need for external piping and significantly reduces the susceptibility to leakages.
English, British translation unavailable for VPPI – The proportional pressure regulator with the really big display.
English, British translation unavailable for Virtueller Treff auf echtem Messestand.
2021/03/02
|
Ireland, United Kingdom
Festo introduces the MS2:
The new MS2 air preparation units from industrial automation specialist Festo allows machine builders and ...
Read press release
The new MS2 air preparation units from industrial automation specialist Festo allows machine builders and design engineers to put precision and accuracy close to the process without compromising on flow rates. The MS2 is designed to deliver the optimum combination of compact design, low weight and high flow rates that are ideally suited to end of arm tooling applications in electronics and small parts assembly.