© Festo SE & Co. KG
Key Visual Gas Handling
Precise, energy-saving, silent and fast – piezo technology makes gas handling in medical technology and laboratory automation truly efficient.
French translation unavailable for Alla ricerca di una diagnostica ad alto rendimento.
French translation unavailable for Festo Launches the Online KVZA Butterfly-Valve Configurator.
French translation unavailable for KVZA, Festo online valve configurator.
© Festo SE & Co. KG
2021/04/07
|
Globale
Compact, versatile, powerful
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo ...
Lire le communiqué de presse
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo all three operating modes are possible. The compact yet powerful valves dose and aspirate even small quantities with a high level of precision. Thanks to their impressive pressure and nominal width specifications, they are also suitable for controlling the flow in a manifold duct plate, for example.
© Festo SE & Co. KG
Solenoid valves VYKA, VYKB and VZDB
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo all three operating modes are possible.
SupraCube
© Festo SE & Co. KG
SupraCube on a transport system
The SupraCube is a Compact stand-alone levitation module with superconductor technology.
SupraCube
© Festo SE & Co. KG
2021/04/12
|
Globale
SupraCube: Maximum flexibility in automation technology
With the SupraCube, Festo is presenting for the first time a SupraMotion concept in which the superconductor ...
Lire le communiqué de presse
With the SupraCube, Festo is presenting for the first time a SupraMotion concept in which the superconductor unit can be separated from the electrical cooler and can operate autonomously for up to two hours. The compact technology allows contactless movement and handling of objects - ideal for industries with the highest requirements for cleaning and cleanliness, such as laboratory automation, biotechnology or semiconductor production.
© Festo SE & Co. KG
2022/05/24
|
Globale
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
Lire le communiqué de presse
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.