© Festo SE & Co. KG
DGTZ twin cylinder
The versatile twin cylinder DGTZ with four mounting surfaces, three payload attachment surfaces and two sensor attachment surfaces.
© Festo SE & Co. KG
2024/01/23
|
ワールドワイド
Reliable gripping without air
The electric standard gripper EHPS from Festo is the electric version of the pneumatic standard gripper DHPS. ...
プレスリリースを閲覧する
The electric standard gripper EHPS from Festo is the electric version of the pneumatic standard gripper DHPS. The EHPS can be used wherever pneumatics is not permissible. The concept of the electric standard gripper is based on simplicity and low complexity – all the electronics are integrated in the gripper, which means that an external motor controller is not required.
© Festo SE & Co. KG
EHPS electric standard gripper
The electric parallel gripper variant EHPS-…-LK with integrated memory for various learning functions.
© Festo SE & Co. KG
DSNU-S round cylinder
The round cylinder DSNU-S-…: the slimmer and shorter version of the standards-based cylinder DSNU.
© Festo SE & Co. KG
CECC controller
IO-Link Master with CECC controller: Competent and consistent decentralisation of an installation can be achieved with the compact controller CECC with four IO-Link master ports.
© Festo SE & Co. KG
IO link pyramid
IO-Link: With controllers, valve terminals, proportional valves and sensors, Festo offers a complete range of IO-Link-capable automation technology.
Japanese translation unavailable for Nereda-Zyklus .
Japanese translation unavailable for Ciclo Nereda.
© Festo SE & Co. KG
2022/09/20
|
ワールドワイド
Nereda® technology for footprint and energy savings
The patented Nereda process from Royal HaskoningDHV offers wastewater treatment plants that take up 75% less ...
プレスリリースを閲覧する
The patented Nereda process from Royal HaskoningDHV offers wastewater treatment plants that take up 75% less space than conventional plants, require just 50% of the energy and are also odour-free, while delivering excellent purification performance. Pneumatic automation technology from Festo ensures reliable and exact process sequences, while experts from Festo provide support with planning the plant.
© Festo SE & Co. KG
2023/03/13
|
ワールドワイド
The quicker way to get process valve and quarter turn actuator units
The configurators for process valve and quarter turn actuator units from Festo make it easier for system ...
プレスリリースを閲覧する
The configurators for process valve and quarter turn actuator units from Festo make it easier for system planners to find the optimal solution. Simply select a few parameters and the configurators will suggest appropriate combinations, making engineering in the process industry fast, reliable and easy with coordinated and ready-to-install solutions.