© Festo SE & Co. KG
MSE6-C2M energy efficiency module
The MSE6-C2M module monitors the compressed air consumption, shuts off the compressed air in production-free periods after a defined waiting time and prevents the system pressure from falling below a defined standby pressure level.
© Festo SE & Co. KG
2020/06/10
|
ワールドワイド
Mini factories in containers help reduce mask shortages
Protective masks are in short supply in these times of coronavirus so why not just produce some yourself?! With ...
プレスリリースを閲覧する
Protective masks are in short supply in these times of coronavirus so why not just produce some yourself?! With a system from Mikron, this is almost within everyone’s reach. This scalable system produces 50-100 face masks per minute, depending on the version. With engineering support from Festo, Mikron managed to develop the system in just six weeks.
© Festo SE & Co. KG
CMMT-ST/AS servo drive in Mikron system for mask production
Compatible with higher-level controllers from Beckhoff, Siemens or Rockwell: the servo drive CMMT-ST/AS from Festo.
© Festo SE & Co. KG
DFM guided drive in Mikron system for mask production
Globally and fast available: Products from the Festo core product range like the guided drive DFM shown here preparing the earloops.
© Festo SE & Co. KG
Mikron system for mask production 2
Earloops added and done: Mikron’s scalable system produces 50-100 masks a minute depending on the version.
© Festo SE & Co. KG
Mikron system for mask production 1
Fits in a 20-foot shipping container: Mikron’s system for producing 50-100 protective masks a minute.
© Festo SE & Co. KG
DFPD
Versatile, robust and designed for extremes – the new quarter turn actuator DFPD for use in process automation.
© Festo SE & Co. KG
Support
Competent advice: experts from Festo are available to help with the calculation of the compressed air consumption and the optimum layout of the compressed air network, and can also provide support during the tendering process on request.
© Festo SE & Co. KG
Safety
Safety first: pneumatic actuators are ideal for use in ATEX zones.
© Festo SE & Co. KG
Water treatment plant Langenau
Cost benefits of pneumatic systems: Pneumatic actuators only require electricity for regulating and generating compressed air; the movement itself is triggered by the compressed air. By contrast, electric actuators continuously need energy for the...