© Festo SE & Co. KG
2021/04/07
|
Wereldwijd
Compact, versatile, powerful
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo ...
Persbericht lezen
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo all three operating modes are possible. The compact yet powerful valves dose and aspirate even small quantities with a high level of precision. Thanks to their impressive pressure and nominal width specifications, they are also suitable for controlling the flow in a manifold duct plate, for example.
© Festo SE & Co. KG
Solenoid valves VYKA, VYKB and VZDB
Dosing, aspirating or continuous flow – with the media-separated valves VYKA, VYKB and VZDB from Festo all three operating modes are possible.
© Festo SE & Co. KG
2022/05/24
|
Wereldwijd
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
Persbericht lezen
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.
© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2022/01/24
|
Wereldwijd
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
Persbericht lezen
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...
© Festo SE & Co. KG
CMSH positioner
The new 2-wire positioner CMSH with HART communication from Festo.
© Festo SE & Co. KG
CMSH positioner on quarter turn actuator with VTOP
Easy and safe installation of the CMSH on the actuator with VTOP with integrated air supply to VDE/VDI 3847-2. This eliminates the need for external piping and significantly reduces the susceptibility to leakages.
Dutch translation unavailable for Festo Achieves a Critical Mass of Life Science Automation Products For COVID-19 Diagnostic Equipment.