Precise regulation of air and inert gases
Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to ...
Read press release
Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the proportional valve VEAE with piezo technology from Festo. It is ideal for battery-operated, portable medical devices such as ventilator breathing devices. However, its compact design also makes it suitable for stationary applications such as in ophthalmology or for dental drills.