Superconductor technology enables the contactless movement and handling of objects – ideal for high-tech industries such as laboratory automation or biotechnology. At the Hannover Messe, Festo presents a concept for the fully automated filling and weighing of freeze-dry containers in cleanrooms. Thanks to SupraMotion levitation modules and products from the Festo automation portfolio for laboratory applications, the highest standards of cleaning and cleanliness can be met. Lire le communiqué de presse Image Festo SE & Co. KG 2024/04/19 | Globale Superconductor technology: Contactless working in ... Superconductor technology enables the contactless movement and handling of objects – ideal for high ... Lire le communiqué de presse
With the SupraCube, Festo is presenting for the first time a SupraMotion concept in which the superconductor unit can be separated from the electrical cooler and can operate autonomously for up to two hours. The compact technology allows contactless movement and handling of objects - ideal for industries with the highest requirements for cleaning and cleanliness, such as laboratory automation, biotechnology or semiconductor production. Lire le communiqué de presse Image Festo SE & Co. KG 2021/04/12 | Global SupraCube: Maximum flexibility in automation ... With the SupraCube, Festo is presenting for the first time a SupraMotion concept in which the ... Lire le communiqué de presse