© Festo SE & Co. KG
2022/06/15
|
Globale
Smart pipetting for safe laboratory processes
Handling the smallest amounts of liquids down to the microlitre range requires high levels of precision and ...
Lire le communiqué de presse
Handling the smallest amounts of liquids down to the microlitre range requires high levels of precision and flexibility because of the changing fluid properties of the different media. Pressure-controlled liquid handling systems enable precise, scalable liquid handling. Festo has suitable solutions for these systems, whether for pipetting, dispensing or aspirating. Individual modules are available, such as the smart pipette head DHOP, but as well the ...
© Festo SE & Co. KG
Miniature valve VOVK
Compact components: The miniature valves VOVK activate the process which ensures that the liquid reagents react with each other and the analysis process starts.
© Festo SE & Co. KG
Screenshot GUI of pressure and vacuum generator PGVA
Simple: with a PC and the GUI software, the necessary parameters can be transferred via the COM or Ethernet port.
© Festo SE & Co. KG
PGVA générateur de pression et de vide (vue intérieure)
Intégré : compresseur, système de filtration, réservoirs et contrôle électronique de la pression/dépression avec régulateur proportionnel.
© Festo SE & Co. KG
Open-loop pipettes
Utilizing onboard pure compressed air and vacuum, Festo open-loop pipettes rapidly aspirate and dispense a range of volumes from sub ul to 10 ml and up with + 2% precision.
French translation unavailable for Festo Introduces at SLAS 2022 an Open-Source Gantry Robot for Automated Liquid Handling.
French translation unavailable for Testa di erogazione VTOE .
French translation unavailable for Soluzioni integrate per la gestione dei liquidi.