© Festo SE & Co. KG
Sensapex - PGVA-2 pressure and vacuum generator from Festo
For Sensapex, an important component for delivering well controlled and reliable application of pressure is the decentralized pressure and vacuum generator PGVA-2 from Festo.
© Festo SE & Co. KG
Sensapex - VEAB proportional pressure regulator from Festo
Sensapex uses up to eight piezo-based proportional pressure regulators VEAB from Festo in their uMc pressure controllers.
© Sens
Sensapex - complete system
A complete solution for higher throughput and accuracy in lab automation – including microscopes and pressure controllers from Sensapex as well as the pressure and vacuum generator PGVA-2 from Festo.
© Festo SE & Co. KG
Sensapex - uMc pressure controllers
Higher throughput and accuracy: lab automation with uMc pressure controllers from Sensapex relying on piezo-based pressure regulators VEAB from Festo.
© Festo SE & Co. KG
2023/11/02
|
Canada, Mexique, Etats-Unis
L'initiative de Festo vise à transformer la construction de machines ...
L’initiative Power Up de Festo pour les constructeurs de machines pour le secteur de l’alimentation ...
Lire le communiqué de presse
L’initiative Power Up de Festo pour les constructeurs de machines pour le secteur de l’alimentation et des boissons vise à stimuler l'adoption efficace de l'automatisation électrique et, ce faisant, à soutenir le développement de la prochaine génération de machines compactes, flexibles, économes en énergie et riches en données.
2023/10/26
|
Irlande, Grande-Bretagne
Festo pneumatics expertise helps Cerulean achieve 90% energy efficiency ...
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. ...
Lire le communiqué de presse
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. So, when packaging machinery specialist Cerulean decided to redesign its highly successful FPS-1 tube packer, high energy efficiency and reduced total cost of ownership (TCO) became key design requirements.
Cerulean 2
Energy consumption comparison: new FPS120s tube packer (average consumption 7.90 l/min) versus old FPS-1 model (94.89 l/min)
Cerulean 1
The new, energy efficient Cerulean FPS120s tube packing machine