© Festo SE & Co. KG
2020/08/07
|
アイルランド, イギリス
Festo Motion Terminal and AI driven Dashboards
Digitalisation and artificial intelligence (AI) are mega trends that are opening up potential savings in ...
プレスリリースを閲覧する
Digitalisation and artificial intelligence (AI) are mega trends that are opening up potential savings in process automation at every phase of a plant's lifecycle. Industrial automation specialist Festo already offers a digital field device, the VTEM Motion Terminal, and Festo Dashboards are available that visualise plant conditions, indicating that AI is becoming a reality in process automation.
© Festo SE & Co. KG
Actuators with decentralised control units
Having the positioner function in a decentralised control unit, in other words not directly at or in the actuator, opens up new horizons right up to the use of artificial intelligence.
© Festo SE & Co. KG
Dashboards in process automation
Detecting irregularities at an early stage and initiating the necessary measures before a system failure can now be done with the dashboards from Festo.
© Festo SE & Co. KG
CPX automation platform
Integrates the entire electropneumatic control chain: the CPX automation platform.
© Festo SE & Co. KG
Learning Factory
The CP Factory, part of the integrated learning factory at the Festo technology plant, Scharnhausen, Germany
© Festo SE & Co. KG
MPA-C Valve Terminal 2
IP69K and Clean Design:  the valve terminal MPA-C.
© Festo SE & Co. KG
MPA-C Valve Terminal 1
Setting a high standard: the Clean Design valve terminal MPA-C meets the requirements for protection class IP69K and CRC4, the highest corrosion resistance class at Festo.
© Festo SE & Co. KG
2023/03/16
|
ワールドワイド
Flexible interfaces in plant engineering
Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media ...
プレスリリースを閲覧する
Flexible, robust and offering high performance – the angle seat valve VZXA from Festo controls media flows quickly and reliably up to 230 °C. Its carefully thought-out product design and patented interface enable valve bodies and actuators to be freely combined, with a hot-swap function for quickly exchanging actuator or other spare parts.