© Festo SE & Co. KG
2021/06/25
|
ワールドワイド
Low cost and open to many suppliers
The compact and low-cost spindle axes ELGT from Festo with integrated double guide are perfect for combining ...
プレスリリースを閲覧する
The compact and low-cost spindle axes ELGT from Festo with integrated double guide are perfect for combining into 2D and 3D cantilever systems. Developed for applications in the electronics industry, in desktop applications and in battery manufacturing, they are open to servo motors from Festo as well as many other providers, especially those based in Asia.
© Festo SE & Co. KG
ELGT spindle axes combination
Perfect for combining into 2D and 3D cantilever systems: the compact and low-cost spindle axes ELGT with integrated double guide.
© Festo SE & Co. KG
ELGT spindle axis
Low cost and open to many providers: spindle axis ELGT from Festo for cantilever systems.
© Festo SE & Co. KG
2021/05/24
|
ワールドワイド
Precise and robust
The essence of any mechanical switching device is an accurate response. That is exactly why it is designed to ...
プレスリリースを閲覧する
The essence of any mechanical switching device is an accurate response. That is exactly why it is designed to respond with precision. And why it can be installed, without backlash, in just a few steps. The manually and mechanically actuated valves from the VHEF and VMEF series from Festo follow precisely these mechanical principles.
© Festo SE & Co. KG
Valve VHEF
The universal, manual stem actuated valve with pushbutton, switch, hand lever or toggle lever attachment.
© Festo SE & Co. KG
EHPS electric standard gripper
The electric parallel gripper variant EHPS-…-LK with integrated memory for various learning functions.
© Festo SE & Co. KG
IO link pyramid
IO-Link: With controllers, valve terminals, proportional valves and sensors, Festo offers a complete range of IO-Link-capable automation technology.
© Festo SE & Co. KG
PROFINET bus interfaces from Festo
The new PROFINET bus interfaces from Festo: new features for more applications, including in the process industry.
© Festo SE & Co. KG
Valve terminal CPX-MPA with bus module
Valve terminal CPX-MPA with the new bus module CPX-FB43: Festo has upgraded its PROFINET bus interfaces for the CPX automation platform.