© Festo SE & Co. KG
Curing press
Potential savings for loading operations in tire curing presses can now be achieved with the Festo Motion Terminal VTEM.
© Festo SE & Co. KG
Tire building machine
Perfect tire material for the hot-press tire building machine: the Festo Motion Terminal VTEM now controls the different pressures on the rubber layer very simply and precisely using a Motion App.
© Festo SE & Co. KG
ADN-S compact cylinder
Versatile compact cylinder ADN-S-…: best suited to small continuous movements.
© Festo SE & Co. KG
Technology plant VUVG assembly line 2
A compact valve every 12 seconds: automated assembly plants with fast retooling times ensure high output volumes for the automation products of the Festo core product range.
© Festo SE & Co. KG
ELCC-TB cantilever axis with toothed belt
Cantilever axis ELCC-TB for vertical or horizontal operation.
© Festo SE & Co. KG
Sawmill
In the middle of the Swedish woods: the Sävar Såg sawmill owned by Swedish timber supplier Norra Timber.
© Festo SE & Co. KG
Portable oxygen system device
Increasing the quality of life in mobile applications with inaudible switching noises thanks to the quiet piezo technology.
Festo 数字控制终端VTEM,引领气动技术的数字化时代。
© Festo SE & Co. KG
Festo Motion Terminal VTEM 1
Game changer in automation: the Festo Motion Terminal. Thanks to fast activation of new functions via apps, machine developers can create a basic machine type and then, depending on which apps are selected, equip it with different functions and...
© Festo SE & Co. KG
MPA-C Valve Terminal 1
Setting a high standard: the Clean Design valve terminal MPA-C meets the requirements for protection class IP69K and CRC4, the highest corrosion resistance class at Festo.
DFPC pneumatic linear actuator
Freedom of choice: The double-acting pneumatic linear actuator DFPC from Festo for process valves is available either as low-cost, preconfigured standard variants from stock or as individually configured versions.