Superconductor technology enables the contactless movement and handling of objects – ideal for high-tech industries such as laboratory automation or biotechnology. At the Hannover Messe, Festo presents a concept for the fully automated filling and weighing of freeze-dry containers in cleanrooms. Thanks to SupraMotion levitation modules and products from the Festo automation portfolio for laboratory applications, the highest standards of cleaning and cleanliness can be met. Persbericht lezen Afbeelding Festo SE & Co. KG 2024/04/19 | Wereldwijd Superconductor technology: Contactless working in ... Superconductor technology enables the contactless movement and handling of objects – ideal for high ... Persbericht lezen
Controlled Pneumatics is the revolutionary compressed air technology from Festo that is opening up new perspectives for pneumatics. Thanks to this technology, the pressure control of the compact proportional valve terminal VTEP is extremely sensitive, down to less than 1 mbar. This is perfect for applications such as wafer polishing or patch clamping in life science. In addition, Controlled Pneumatics uses high-precision piezo valves to reduce compressed air consumption by up to 50%. Persbericht lezen Afbeelding Festo SE & Co. KG 2024/02/05 | Global Pneumatics Makes a Technological Leap with Piezo Controlled Pneumatics is the revolutionary compressed air technology from Festo that is opening up ... Persbericht lezen
For the gas supply of bioreactors and fermenters or for dosing protective gases - the VEMD mass flow controller from Festo delivers maximum control dynamics and costs significantly less than comparable solutions for the control of air, oxygen and inert gases. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/11/09 | Wereldwijd Duitsland A mass flow controller that is silent, fast and ... For the gas supply of bioreactors and fermenters or for dosing protective gases - the VEMD mass ... Persbericht lezen
The extremely compact rotary gripper module EHMD is the ideal choice in many life science applications where small objects need to be gripped and turned in confined spaces. For example, it can be used in laboratory automation to open a variety of sample vials with ease. The Z module automatically adjusts to the thread pitches of the caps, eliminating changeover times. Persbericht lezen Afbeelding Festo SE & Co. KG 2023/11/08 | Wereldwijd Reliably gripping and turning small parts The extremely compact rotary gripper module EHMD is the ideal choice in many life science ... Persbericht lezen
2025/11/16 | Wereldwijd Compamed 2025 Compamed is de toonaangevende beurs voor hightech oplossingen in de medische technologiesector. Persberichten (4) Afbeeldingen (17) Persmap bekijken Afbeelding Messe Duesseldorf
2022/06/15 | Global Analytica 2022 June 21st to 24th 2022 Persberichten (4) Afbeeldingen (10) Persmap bekijken Afbeelding Festo SE & Co. KG