Tra le soluzioni Core Product Range Festo troviamo gli attuatori compatti a doppio o semplice effetto della serie ADN e ADN-S. La serie ADN segue la norma ISO 21287 con oltre 350 varianti, ed è disponibile in diverse taglie: dal diametro 12 al 125mm, con corse standard fino a 500mm e differenti tipologie di ammortizzazione. Il profilo è dotato di tre facce con scanalature a T per alloggiare un sensore di finecorsa delle serie SMT-8M-A e SDBT-MSX con funzione di autoapprendimento del campo magnetico. Read press release Image Festo SE & Co. KG 2024/06/24 | Italy Cilindro a doppio effetto ADN e ADN-S Tra le soluzioni Core Product Range Festo troviamo gli attuatori compatti a doppio o semplice ... Read press release
The twin cylinder DGTZ from Festo is short, flat and extremely versatile. The versatility is ensured by the mounting options on four sides of this rigid and thus non-rotating twin cylinder that is also maintenance-free. Read press release Image Festo SE & Co. KG 2023/03/13 | Global Ideal for tight spaces The twin cylinder DGTZ from Festo is short, flat and extremely versatile. The versatility is ensured ... Read press release
Adjusting the proximity switches for detecting the end position of a pneumatic cylinder’s piston stroke is often a complex process. Not so with the SDBT-MSX from Festo, the first proximity switch with automatic switching point adjustment. Read press release Image Festo SE & Co. KG 2021/12/03 | Global First programmable proximity switch Adjusting the proximity switches for detecting the end position of a pneumatic cylinder’s piston ... Read press release
The VFOE allows machinery and plant manufacturers to regulate the speed of pneumatic cylinders in their machines and plants to suit their specific needs and expectations. This compact one-way flow control valve from the Festo Core Range has proven itself to be a cost-effective solution for standard applications. Read press release Image Festo SE & Co. KG 2021/08/24 | Global Fast delivery – easy assembly The VFOE allows machinery and plant manufacturers to regulate the speed of pneumatic cylinders in ... Read press release