© Festo SE & Co. KG
Elektrifizierung des Antriebsstrangs (Elektromobilität)
The demand for automation for battery cell production and other e-vehicle components is increasing. The degree of automation in production is increasing due to the electrification of powertrains.
© Festo SE & Co. KG
Vacuum generator OVEM
The vacuum generator has an integrated air-saving circuit and can monitor the vacuum pressure.
© Festo SE & Co. KG
Pulse valve VSVA
Due to the pulsating blowing, the blowing impulse is stronger than with continuous air flow. By suspending the blowing process, up to 80 percent energy is saved.
© Festo SE & Co. KG
2022/05/24
|
全球
Piping is now a thing of the past
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in ...
阅读新闻稿
The pneumatic extension modules VTOP from Festo enable custom closed-loop control solution designs in combination with a positioner, all without any external piping and the leaks associated with it. Compared with conventional solutions, cost savings of up to 30% are possible with the VTOP. And installation takes just a fraction of the time.
© Festo SE & Co. KG
CMSH positioner on linear actuator with VTOP
The VTOP is suitable for linear actuators and provides a simple positioner design via an interface to VDI/VDE 3847-2.
© Festo SE & Co. KG
VTOP pneumatic extension modules
Combined to suit the customer’s needs: the pneumatic extension modules of the VTOP with volume booster, failsafe and filter regulator
© Festo SE & Co. KG
2022/01/24
|
全球
Positioning and SIL: what goes together, grows together
Dosing, mixing, filling – the number of control applications in the process industries is steadily ...
阅读新闻稿
Dosing, mixing, filling – the number of control applications in the process industries is steadily growing and demands high-performance positioners for process valves. Nowadays, extensive diagnostic options such as a pressure-assisted partial stroke test are vital for reliable operation. The new positioner CMSH from Festo for single-acting and double-acting actuators is therefore the perfect highly dynamic, low-wear positioning system for linear ...