© Festo SE & Co. KG
VEAA/VEAB proportional pressure regulator
Silent, smooth and fast thanks to piezo technology: the VEAA/VEAB proportional pressure regulator.
Agitazione, movimenti improvvisi della bocca: il robot umanoide simula il possibile comportamento dei bambini durante un trattamento dentale.
© tmsuk, Japan
Pedia Roid Simulation of dental treatment 2
Fidgeting, twitching or sudden closing of the mouth: The humanoid robot for training purposes simulates the possible behaviour of children during a dental treatment.
© tmsuk, Japan
Pedia Roid Simulation of dental treatment 1
The Pedia Roid robot for training dentists and dental assistants: Piezo technology simulates lifelike movements.
© Festo SE & Co. KG
Pipetting into microplates
The various process steps for adding different liquids to microplates are automated and linked in a very compact space.
© Festo SE & Co. KG
2020/06/10
|
全球
Mini factories in containers help reduce mask shortages
Protective masks are in short supply in these times of coronavirus so why not just produce some yourself?! With ...
阅读新闻稿
Protective masks are in short supply in these times of coronavirus so why not just produce some yourself?! With a system from Mikron, this is almost within everyone’s reach. This scalable system produces 50-100 face masks per minute, depending on the version. With engineering support from Festo, Mikron managed to develop the system in just six weeks.
© Festo SE & Co. KG
CMMT-ST/AS servo drive in Mikron system for mask production
Compatible with higher-level controllers from Beckhoff, Siemens or Rockwell: the servo drive CMMT-ST/AS from Festo.
© Festo SE & Co. KG
DFM guided drive in Mikron system for mask production
Globally and fast available: Products from the Festo core product range like the guided drive DFM shown here preparing the earloops.
© Festo SE & Co. KG
Mikron system for mask production 2
Earloops added and done: Mikron’s scalable system produces 50-100 masks a minute depending on the version.
© Festo SE & Co. KG
Mikron system for mask production 1
Fits in a 20-foot shipping container: Mikron’s system for producing 50-100 protective masks a minute.
© Festo SE & Co. KG
Portable oxygen system device
Increasing the quality of life in mobile applications with inaudible switching noises thanks to the quiet piezo technology.