Mondelez_Image 2
Dual Festo ELGA timing belt shafts and ESBF electric cylinders direct the filling conveyor in the correct direction to fill the pallet bins evenly.
Mondelez_Image 1
Bob Aerts (Engineering Mondelez) together with Johan De Pauw (Sales Engineer from Festo) at the new filling system.
© Festo SE & Co. KG
SPS 2023
Bringing automation to life at the SPS 2023! Experience the latest highlights of electric automation and be inspired by our resource-efficient approaches!
© Festo SE & Co. KG
2024/05/07
|
Globale
Many functions safe under the roof of VTUX
Festo is now making it even easier for its users: the functions of the classic valve terminals CPV, MPA-L/S and ...
Lire le communiqué de presse
Festo is now making it even easier for its users: the functions of the classic valve terminals CPV, MPA-L/S and VTUG are now available under the umbrella of the convertible valve terminal VTUX. In addition, the AP-I and AP-A communication system creates the ideal platform for digitalized production. This brings flexibility and openness - true to the motto "Open Architecture".
© Festo SE & Co. KG
VTUX
VTUX: The new valve terminal combines the advantages of three classic valve terminals (photo: Festo)
© Festo SE & Co. KG
2023/11/02
|
Canada, Mexique, Etats-Unis
L'initiative de Festo vise à transformer la construction de machines ...
L’initiative Power Up de Festo pour les constructeurs de machines pour le secteur de l’alimentation ...
Lire le communiqué de presse
L’initiative Power Up de Festo pour les constructeurs de machines pour le secteur de l’alimentation et des boissons vise à stimuler l'adoption efficace de l'automatisation électrique et, ce faisant, à soutenir le développement de la prochaine génération de machines compactes, flexibles, économes en énergie et riches en données.
2023/10/26
|
Irlande, Grande-Bretagne
Festo pneumatics expertise helps Cerulean achieve 90% energy efficiency ...
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. ...
Lire le communiqué de presse
Soaring energy prices and the need to continuously drive down costs are key considerations for manufacturers. So, when packaging machinery specialist Cerulean decided to redesign its highly successful FPS-1 tube packer, high energy efficiency and reduced total cost of ownership (TCO) became key design requirements.
Cerulean 2
Energy consumption comparison: new FPS120s tube packer (average consumption 7.90 l/min) versus old FPS-1 model (94.89 l/min)
Cerulean 1
The new, energy efficient Cerulean FPS120s tube packing machine