© Festo SE & Co. KG
Control cabinet solutions
Greater flexibility inside the control cabinet with CPX-E and VTUG.
© Festo SE & Co. KG
Display Motion Terminal in PA
With the Motion Terminal, different pressure levels can be used for opening and closing process valves. This can drastically decrease compressed air consumption.
Festo 数字控制终端VTEM,引领气动技术的数字化时代。
© Festo SE & Co. KG
Festo Motion Terminal VTEM 1
Révolution dans l'automatisation avec le Festo Motion Terminal : en ajoutant de nouvelles fonctions via des applications (apps), les développeurs de machines peuvent créer un type de machine de base et équiper cette machine de différentes...
© Festo SE & Co. KG
SupraSensor_2
Only the weighing pan carrying the item hovers over the table top – without the danger of cross-contamination via the workplace surface or tools.
© Festo SE & Co. KG
SupraSensor_1
The SupraSensor exhibit demonstrates the function of a contactless balance, which could be used for example on sterile workbenches in biological or chemical analytics.
© Festo SE & Co. KG
VZQA
The pinch valve VZQA: flexible connection options.
© Festo SE & Co. KG
NPCK
Fulfilling all the Clean Design requirements: the stainless steel fitting NPCK.
© Festo SE & Co. KG
ESBF
The electric cylinder ESBF from Festo in Clean Look is perfect for positioning in critical areas of production lines.
© Festo SE & Co. KG
CRDSNU
Saving time with the self-adjusting cushioning PPS and the enhanced ease of cleaning of the round cylinder CRDSNU in Clean Design.
© Festo SE & Co. KG
MPA-C Valve Terminal 2
IP69K and Clean Design:  the valve terminal MPA-C.