Ideal for tight spaces
The twin cylinder DGTZ from Festo is short, flat and extremely versatile. The versatility is ensured by the mounting options on four sides of this rigid and thus non-rotating twin cylinder that is also maintenance-free.
The DGTZ from Festo is much shorter than conventional twin cylinders. It thus supports the trend towards smaller machines that take up less space and are lighter, which in turn can have a positive effect on transport costs.
The drive and guide share a single housing and therefore do not need much space. The high rigidity is thanks to the plain-bearing guide featuring large-diameter guide rods and two plain-bearing bushes. The standard strokes are 10 to 100 mm.
Fast and flexible mounting
The sturdy and precise twin cylinder has minimal torque and lateral force. And the different mounting options make it quick to assemble. This is also facilitated by the redundant configuration of mounting holes, sensor mounts and supply ports.
The DGTZ is part of the Festo Core Range, which means short delivery times and worldwide availability. With its attractive price and long service life, the sturdy twin cylinder is a good fit for lots of applications.
费斯托 (Festo)是一家全球性的独立的家族企业,总部位于德国埃斯林根。自成立以来,Festo在工业自动化技术和技术教育方面制定标准,从而为环境、经济和社会的可持续发展做出贡献。公司为超过35个行业的30万家工厂和过程自动化客户提供气动和电驱动自动化技术解决方案,其中生命科学和实验室自动化业务受到越来越多的关注。Festo产品和服务遍布176个国家。2024年,费斯托在全球61个国家的250多个分支机构拥有约20600名员工,实现销售额34.5亿欧元。每年约8%的销售额用于研发。在这家学习型企业,1.5%的销售额用于基础和进一步培训。Festo 教学培训 (Didactic SE) 是全球领先的技术教育和培训供应商,为全球客户提供工业环境中全面的数字化和常规学习解决方案。