Low cost and open to many suppliers
The compact and low-cost spindle axes ELGT from Festo with integrated double guide are perfect for combining into 2D and 3D cantilever systems. Developed for applications in the electronics industry, in desktop applications and in battery manufacturing, they are open to servo motors from Festo as well as many other providers, especially those based in Asia.
The high load carrying capacity and rigidity provided by the integrated double guide and the sturdy connectors make the spindle axis ELGT ideal for high payloads and strokes of up to 1400 mm. As a 3D cantilever system, it can transport up to 20 kg at speeds of up to 0.5 m/s. With a copper and zinc content of less than 1%, the axis is a perfect fit for use in assembly systems in battery manufacturing or in small parts handling.
The spindle axis becomes even more economical when combined with the axes ELGC or the mini slide EGSC, both from Festo, as a Z-axis for vertical movements in handling systems. Compatible adapter kits for all servo motors from Festo, as well as many Asian and European motor providers, and the adapter kit for opto-electrical sensors commonly found on the market in Asia, for example from Omron, make installation easy. Position sensing is cost-effective and easy using inductive proximity sensors.
费斯托 (Festo)是一家全球性的独立的家族企业,总部位于德国埃斯林根。自成立以来,Festo在工业自动化技术和技术教育方面制定标准,从而为环境、经济和社会的可持续发展做出贡献。公司为超过35个行业的30万家工厂和过程自动化客户提供气动和电驱动自动化技术解决方案,其中生命科学和实验室自动化业务受到越来越多的关注。Festo产品和服务遍布176个国家。2024年,费斯托在全球61个国家的250多个分支机构拥有约20600名员工,实现销售额34.5亿欧元。每年约8%的销售额用于研发。在这家学习型企业,1.5%的销售额用于基础和进一步培训。Festo 教学培训 (Didactic SE) 是全球领先的技术教育和培训供应商,为全球客户提供工业环境中全面的数字化和常规学习解决方案。