Space-saving round cylinder with easy adjustment
Impressive time and space savings with the round cylinder DSNU-S-… from Festo. It is the only pneumatic round cylinder with self-adjusting cushioning PPS. This makes commissioning child's play.
The self-adjusting cushioning PPS from Festo puts an end to the back and forth usually required when setting the cushioning of pneumatic cylinders. The cushioning system makes commissioning easier and saves time. This ensures that travel into the end position is dynamic but gentle and doesn't requires any manual intervention.
First save time
Up to now, users had to manually adjust the integrated pneumatic end-position cushioning in the cylinder. This is time-consuming and prolongs the commissioning of systems with lots of drives to be cushioned.
Self-adjusting cushioning PPS from Festo ensures optimum cushioning performance at all times without the need for any manual intervention, even when parameters such as friction and pressure change. This decreases wear and time-consuming impact forces are kept to a minimum.
Then save space
The other benefit of the DSNU-S-… is that it needs less installation space than the round cylinder DSNU from Festo. This is due to its short end cap and smaller mounting thread. It thus supports the trend towards smaller, lighter machines that take up less space, which in turn can have a positive effect on the transport costs.
The DSNU-S-… is part of the Festo core product range, which means short delivery times and worldwide availability. With its attractive price and long service life, the sturdy round cylinder has what it takes to be a bestseller.
费斯托 (Festo)是一家全球性的独立的家族企业,总部位于德国埃斯林根。自成立以来,Festo在工业自动化技术和技术教育方面制定标准,从而为环境、经济和社会的可持续发展做出贡献。公司为超过35个行业的30万家工厂和过程自动化客户提供气动和电驱动自动化技术解决方案,其中生命科学和实验室自动化业务受到越来越多的关注。Festo产品和服务遍布176个国家。2024年,费斯托在全球61个国家的250多个分支机构拥有约20600名员工,实现销售额34.5亿欧元。每年约8%的销售额用于研发。在这家学习型企业,1.5%的销售额用于基础和进一步培训。Festo 教学培训 (Didactic SE) 是全球领先的技术教育和培训供应商,为全球客户提供工业环境中全面的数字化和常规学习解决方案。