Attractive servo system in sight
The new, optimized EMMB-ST and EMMT-ST stepper motor family in conjunction with the CMMT-ST-MP servo drive controller offers users a coordinated servo system at an attractive price.
The EMMB-ST stepper motors are the basic series for applications with basic requirements: cost-effective, particularly suitable for series machine manufacturers and applications in electronics and small parts handling. An OCP cable (One Cable Plug) with a space-saving plug enables front or rear alignment. The motors have protection class IP20 (shaft IP40).
The EMMT-ST stepper motors are the technology series for higher IP rate requirements and solid connectivity as well as UL approval. An OCP cable (One Cable Plug) with a solid M17 plug is used here. The plug can be swiveled through 310°. The motors have protection class IP65 (shaft IP40) and UL certification.
With engineering tools such as Electric Motion Sizing, the right drive package can be selected quickly and reliably. The Festo Automation Suite (FAS) software is responsible for quick and easy commissioning.
费斯托 (Festo)是一家全球性的独立的家族企业,总部位于德国埃斯林根。自成立以来,Festo在工业自动化技术和技术教育方面制定标准,从而为环境、经济和社会的可持续发展做出贡献。公司为超过35个行业的30万家工厂和过程自动化客户提供气动和电驱动自动化技术解决方案,其中生命科学和实验室自动化业务受到越来越多的关注。Festo产品和服务遍布176个国家。2024年,费斯托在全球61个国家的250多个分支机构拥有约20600名员工,实现销售额34.5亿欧元。每年约8%的销售额用于研发。在这家学习型企业,1.5%的销售额用于基础和进一步培训。Festo 教学培训 (Didactic SE) 是全球领先的技术教育和培训供应商,为全球客户提供工业环境中全面的数字化和常规学习解决方案。