Compact with high flow rate
The proportional solenoid valve VPWS from Festo is the optimal choice for the safe and precise control of gas flows. It is a lightweight, compact 15 mm cartridge valve with a flow rate of up to 210 l/min at 2 bar. It is grease-free and oil-free and is suitable for oxygen, carbon dioxide, air, nitrous oxide or inert gases.
The proportional solenoid valve is ideal for applications in compact spaces, for example for mixing respiratory gases with oxygen in medical ventilators and anaesthesia systems. But it is also suitable for laparoscopes and colonoscopes, as well as other surgical instruments which are operated with compressed air.
In addition to being used in medical technology for the safe and precise control of gas flows, the valve is used in applications with high demands in terms of cleanliness, such as the electronics and semiconductor industries or the dispensing and filling of protective gas in food production.
费斯托 (Festo)是一家全球性的独立的家族企业,总部位于德国埃斯林根。自成立以来,Festo在工业自动化技术和技术教育方面制定标准,从而为环境、经济和社会的可持续发展做出贡献。公司为超过35个行业的30万家工厂和过程自动化客户提供气动和电驱动自动化技术解决方案,其中生命科学和实验室自动化业务受到越来越多的关注。Festo产品和服务遍布176个国家。2022年,费斯托在全球61个国家的250多个分支机构拥有约20800名员工,实现销售额38.1亿欧元。每年约7%的销售额用于研发。在这家学习型企业,1.5%的销售额用于基础和进一步培训。Festo 教学培训 (Didactic SE) 是全球领先的技术教育和培训供应商,为全球客户提供工业环境中全面的数字化和常规学习解决方案。